Breadcrumbs

Home > All Products > Water Pumps > T20S-6920
  • thumbnail
  • thumbnail
  • thumbnail
main product image

2" Trash Water Pump

Model #6920

Starting At

$1,099.00 MSRP
Where To Buy

Add to My Products

Generac T20-S Trash Water Pump

Designed for the toughest and dirtiest jobs, the T20-S features a powerful 211cc Generac G-Force engine that pumps up to 185 gallons per minute and pass solids up to 1” in size. Its large fuel tank with integrated fuel gauge keeps this pump running for over 5 hours before refueling.

Durable 1” frame to withstand the harsh environment

Powerful Generac G-Force 211cc engine with low-oil shutdown

Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime

Onboard instructions with icons of key touch points make this pump easy to use

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 185 gallons per minute

Silicon carbide mechanical seal for long life

Generac <strong>T20-S Trash Water Pump</strong>
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Great pump Hi just used my trash pump to fill my pond over a million gal took a week and a half ran every day 24/7 best pump I’ve used in a long time Thank you
Date published: 2022-04-08
Rated 5 out of 5 by from Excellent Pump to handle draining the pond with muck and leaves The T20-S does a great job draining our pond of 120,000 gallons when needed. Yes, it takes a while but doesn’t skip a beat with mud, leaves, small debris, golf balls, and more.
Date published: 2019-04-19
Rated 5 out of 5 by from Love this pump Received my pump after lengthy special order process. Pump started up after gas/oil on 1st pull. Moves fluids as advertised & restarts generally on initial first pull each & every time. Buy w/ confidence. ...wish unit had a wheel kit. I routinely move mine via dolly. Solid built & has weight
Date published: 2017-09-27
  • y_2024, m_4, d_20, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_, sid_t20s, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
T20S-6920 is rated 5.0 out of 5 by 3.
  • y_2024, m_4, d_20, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_, sid_t20s, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT