Breadcrumbs

Home > For Business > Business Standby Products > Diesel Generators

The Traditional Choice for Standby Power

Diesel-fueled Generators Features & Benefits

An efficient choice for high kW applications, as well as for facilities where code requirements call for on-site fuel storage, like hospitals and 911 call centers, Generac industrial diesel gensets are custom configured to meet the specific requirements of each application. Heavy duty engines have proven their performance and reliability in industrial applications.

Diesel-fueled Generators <strong>Features & Benefits</strong>

Vertical Integration

Major components are designed and manufactured by Generac in a vertically integrated environment, ensuring the highest reliability standards.

Exceptional Service and Support

Generac and its dealers provide you with 24/7 emergency response, warranty service, and scheduled preventive maintenance programs.

Easy to Service

The engines that drive Generac diesel-fueled standby generators can be serviced by any qualified diesel technician. And our national dealer network of factory-certified technicians have the expertise to assist in everything from system design to diagnostics and repairs.

Readily Available Replacement Parts

Because Generac uses diesel engines that are readily available in the market, replacement parts are easy and cost-effective to come by.

Choose the Right Diesel-fueled Standby Generator
for Your Application

Generac has diesel-fueled standby generators up to 2MW. That means you can choose the right single generator you need for your application, or get megawatt-level power from several generators connected in parallel as part of a Generac Modular Power System (MPS).

The Use of Red-Dyed Diesel Fuel

Diesel Generator FAQs

What size gensets are available and what are my fuel options?
Diesel models range from 10 kW to 2000 kW. Gaseous models range from 18 kW to 400 kW. A Bi-Fuel option is available on selected models.

Can Generac gensets be integrated with my building management system?
The PowerManager® G-100 features integrated PLC functions and numerous I/Os that make it easy to customize controls and link directly with facilities management systems. Two Modbus RS 485 ports accommodate controller-to-annunciator or building management system communications.

Can I monitor the system's performance from a remote location?
An optional Ethernet modem with an RS232 port provides remote computer interface using our GenLink® software. Connected PCs display continuously updated information about the generator's operating condition. Input values and operational parameters can be easily viewed using point-and-click menus and status screens. Valuable information such as generator usage data, alarm history and predictive maintenance reminders are easily accessible.

If an alarm occurs, it is immediately displayed on connected remote computers, and the PowerManager control panel can be programmed to immediately send out a call to both the user's and your Generac dealer's pagers or cell phones. The dealer can use GenLink to remotely diagnose the problem, modify parameters to minimize the impact and immediately dispatch a service truck with the necessary parts to quickly correct the situation.

How many automatic transfer switches can be used in a single system?
There is no limit on the number of open transition, closed transition or bypass isolation switches that can be used within a system. Only one soft load switch can be used.

Can the PowerManager G-100 controller interface with third party transfer switches?
Yes, provided that the switches have a two-wire start, and can be inhibited by the controller from switching to the emergency position until adequate generator power has come onto the generator bus.

If I purchase a single standby generator, can I add units later and convert to a Modular Power System?
No. The G-100 controller will not interface with the control system for a Modular Power System. If you think you might need to expand capacity in the future, you should purchase a single MPS genset with the PowerManager G-200 controller.

Generac Stock Ticker

  • NYQ
  • GNRC
  • $37.75
  • 1/17/2017 4:02 PM EST