Breadcrumbs

Home > For Business > Solutions By Industry > Healthcare

Losing Power
Could Mean Loss of Life

Backup Power for

In a world where “failure is not an option” has become the mantra for virtually every emergency power application, healthcare facilities are unique in that failure could means loss of life. There are many ways to build reliability into a backup power system, from fuel choice to generator configuration. Generac not only has the breadth of product and fuel choices necessary to help you configure the right standby power system for your application, but also the expertise needed to help ensure your system complies with NFPA 99, NFPA 110, and other appropriate national and local regulations.

Explore Suggested Products

Contact Us

Our experts can help answer your questions regarding standby power for your hospital or health care facility. Give us a call at 888-436-3722 or fill out our form to contact us online.

Choosing Your Standby Power Solution

There's no such thing as "one size fits all" when it comes to standby power for your business. Generac has a variety of options to meet the specific needs of your business.

Multiple Sizes and Configurations
There are Many Paths to Getting the Power You Need

Sometimes backing up your business is as easy picking as single generator that's the right size. But local codes, property restrictions, and your unique power needs might mean multiple generators connected in parallel and installed around your facility. Or perhaps a transfer switch that can accommodate a mobile generator makes the most sense. Whatever your needs, Generac has a full line of standby power products to choose from. And the expertise to help you make an informed buying decision.

Learn More

Several Fuel Options
Select the Fuel Type That Fits Your Needs

On-site diesel fuel is the traditional choice for standby power. But it's hardly the only choice. Generac also manufacturers generators that run on natural gas and liquid propane (LP) fuel. This choice of fuels adds to the flexibility you have in choosing a standby power system that is the best fit for your business.

Learn More

Choosing Your <strong>Standby Power Solution</strong>