Breadcrumbs

Home > For Homeowners

Image Only

Looking for a "smarter" solar solution for your home?

Don't just harness the energy of the Sun - Store the sun's energy for when you need it.
Rooftop solar WITH a battery backup is the solution for you.

It is critical that you have a plan in place for an extended power outage, possibly lasting several days.  Rooftop solar by itself isn't a reliable backup power solution. Without a battery backup system for your rooftop solar installation, you will still be out of power when the sun sets. Rooftop Solar with a backup battery system is a clean energy option for your backup power.

If you are looking at a brand new rooftop solar installation with battery backup, the PWRcell Energy Storage System from Generac can give you that battery backup that will keep your home powered 24/7 using the sun.

To request more information about a new rooftop solar installation with battery backup fill out the form below or call 800-711-6645 (8-5 pm ET, Monday-Friday.)

 

The PWRcell Energy Storage System integrates solar generation and smart battery storage using a single, powerful inverter. When the grid goes down, this system picks up the load and restores power to your home’s circuits in under a second. You may never notice that the grid is down!

Multi-day outages are no problem for PWRcell Energy Storage System owners. Our system uses the most powerful smart battery on the market. Able to store up to 17.1kWh of energy, PWRcell has enough power, capacity and capability to ride out extended outages in comfort. When paired with a new solar installation, PWRcell can charge directly from the sun to power a home for days on end without grid power. Multiple batteries can be combined for even more power and more capacity should you need it.

A POWERFUL SOLUTION: PWRcell ENERGY STORAGE SYSTEM FROM GENERAC

The PWRcell Energy Storage System includes the PWRcell smart battery.  PWRcell not only features more capacity and power than other smart batteries, it has unique performance characteristics that set it apart as well. Harbor’s “black-start” capability, for instance, makes the PWRcell Energy Storage System an ideal choice for backup duty. If the battery is ever completely depleted, the system can restart using solar power alone, without the help of the grid. This capability cannot be replicated with AC coupled batteries.

 
 

Request Your FREE Quote Today

On a PWRcell Intelligent Energy Storage System


 
 



Or CALL 800-711-6645


8 am - 5 pm ET Monday-Friday