Breadcrumbs

Home > For Homeowners > Outage Protection

Outage Protection

Reliable, Dependable
Solar-Powered Outage Protection

Generac is dedicated to providing people with innovative and forward-thinking solutions to power their homes and businesses. In our mission of expanding options for energy storage, Generac now offers clean energy storage solutions. With the integration of solar energy storage systems we now offer the ability to reduce energy costs and minimize grid disruptions.

The Foundation of Clean Energy Usage

PWRcell is the foundation of elegant solutions to complex energy problems; today and tomorrow. Designed from the start to integrate solar and storage, this is a true, no-compromise device that provides more power, capacity and efficiency than others can offer.

Features

  • Resilience – Controls smart batteries to automatically and seamlessly protect homes from extended grid disruptions
  • Self-supply – Manage your relationship with the utility and reduce your carbon footprint by producing and using energy locally
  • Time of Use – Automatically reduce your energy costs by taking advantage of new time of use rate structures
  • Zero Export – Produce and use your own solar energy even when net-metering or feed-in is not an option
Clean and Simple

Get through the night on stored solar

The smart battery with enough power, capacity and capability to help customers save money through time of use programs and self supply, while also serving backup duty. If the battery is ever completely drained, it can restart the system using solar power alone, without the help of the grid. This capability cannot be replicated with AC coupled batteries.

Features

  • Resilience – Black-start capability and giant capacity for extended outages
  • Self-supply – Switch to 100% solar power when you install a Harbor Smart Battery
  • Time of Use – Automatically optimize your energy consumption and take advantage of new time of use rate structures
  • Zero Export – Produce and use your own solar energy, even when net-metering or feed-in is not an option

Ready to learn more about how the PWRcell Energy Storage System can save you money on your monthly eletric bill AND protect you and your family in the event of power outages?  Request your free, no-obligation quote today.  Incentives may be available in your area!

Request a Quote
Take the First Step Today

Generac is committed to developing a long-term vision that promotes environmentally responsible products, processes, and partnerships. We offer product options that allow our customers to shrink their ecological footprint when backup energy use is required. Manufacturing processes are implemented with the goal of minimizing environmental impact by reducing the amount of materials used and emissions produced. Partnerships are sought with organizations and stakeholders to further the development of sustainable technologies. By adhering to these principles, we strive to be a positive contributor of sustainable growth in our industry.

The Generac Commitment to