Like Generac’s other home standby generators, the PowerPact provides automatic backup, specifically to essential circuits. It protects what’s most important to homeowners, like refrigerators, well pumps and select appliances, and it does so automatically.
Why Choose A PowerPact Home Backup Generator Over A Portable Generator?
The Generac PowerPact is lightweight and has a compact footprint, allowing for easy installation. And like all Generac home standby generators, it's permanently installed, operates automatically, and doesn't need refueling. Plus it's backed by 24/7/365 customer support at our corporate headquarters, and a nationwide dealer network more than 5000 strong.
The powerful Generac OHV engine is designed for reliability and long life.
Run the PowerPact home backup generator on your home's existing natural gas or liquid propane (LP) fuel supply.
Third-party certified to NFPA standards to be installed as close as 18” from the home’s exterior wall, provided it is located away from doors, windows, and fresh-air intakes, and unless otherwise directed by local codes.
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive electronics and appliances.
*Required Fields