Breadcrumbs

Home > For Homeowners > Home Backup Power > Synergy

Premium Whole-House
Backup Power

Generac Synergy

Exceptional Fuel Efficiency. Uncommonly Quiet Operation. Cleanest Power.

Most generator engines have to run at a constant speed to produce electricity, regardless of the electrical demand. Generac’s patented G-Flex technology changes that by allowing the engine on the Generac Synergy to run only as fast as necessary to meet the electric load demand. Thus, the Generac Synergy matches generator output to actual power needs. The end result is a much quieter, more fuel-efficient generator with exceptionally clean power output.

WHAT MAKES THE GENERAC SYNERGY SO DIFFERENT?

Patented G-Flex technology allows the Generac Synergy home standby generator to vary its speed based upon electrical demand. It will run slower—and quieter—when you use less electricity. And during its weekly exercise, you’ll hear only about as much sound as if you were riding in a luxury car. The Synergy also consumes less fuel when electricity demand is light, saving you money. And G-Flex technology delivers electricity with less than 2.0% total harmonic distortion (THD)—lower than IEEE standards for utility power— to properly power modern electronics and sensitive appliances.

Evolution™ Controller

The next generation of intuitive controllers, the Evolution controller features a multilingual, two-line LCD text display with color-coded backlit buttons.

Automatic Voltage Regulator (AVR)

The brains behind the G-Flex technology, the AVR monitors electrical demand and reduces engine speed accordingly. It also keeps tabs on alternator output frequency at lower engine speeds. Then it electronically manipulates alternator output to achieve 60 Hz electrical power. In doing so, it produces exceptionally clean power—less than 2.0% THD.

Specialized Alternator

The rotor has three windings instead of the normal two. They are electronically controlled by the AVR to ensure 60 Hz output, even at a lower speeds.

Resonator

The unique resonator is specifically designed to improve sound quality and minimize overall sound levels. The result is a lower tone that, when combined with the generator’s quieter operation, is more pleasing to the ear. During its weekly exercise, the Generac Synergy is about as quiet as riding in a luxury automobile.

Image Only

Mobile Link™ Remote Monitoring

Mobile Link is the cellular remote monitoring system from Generac that lets you check on your generator’s status even when you are away using your computer, tablet or smartphone.

Quiet-Test™

Thanks to Quiet-Test, your Synergy home backup generator runs its weekly self-test at a lower RPM.

Generac OHVI® Engine

Your Synergy home backup generator might have to get you through days—or weeks—without utility power. Its OHVI engine, specifically designed for generator use, provides the reliability to power through the most severe outages.

ALL-WEATHER ALUMINUM ENCLOSURE

Our durable powder-coat finish helps make the sturdy, aluminum enclosure perfect for all weather conditions. It’s also able to withstand 150 mph winds.

20 KW

A Premium Whole-house Backup Power Solution

As the leader in the standby generator market, Generac continues to deliver innovation.  Our new Generac Synergy 20kW variable speed backup generator, the industry’s first variable speed home generator available, provides home owners with the highest level of technology available in the market today.

Generac offers a variety of financing options for your home generator system purchase. Click the button below to learn more!

Explore Financing Options
Special

Schedule a Free Assessment

Call to Schedule

Call Us at 1-844-242-3494
The best way to find out what generator you need is to schedule a risk assessment.
Chat Now
Chat With a Customer Service Representative

Schedule a Free Assessment

*Required Fields