Make the Good Times Great

Generac iX Series

Light, easy to transport, and inexpensive, Generac's iX Series inverter generators ensure you have power wherever life takes you.

Designed for Life on the Road

From Camping to Tailgating

Durable, lightweight, and compact with a built-in handle and clean, stable power, the iX Series inverter generators from Generac brings portable power to camping, tailgating, and recreational use.

iX Series Features and Benefits

Generac's iX Series inverter generators have been designed for a life on the road. They're compact, quiet, and easy to take with you.

iX Series <strong>Features and Benefits</strong>

Clean Power
Inverter technology takes the raw power produced by the unit's alternator and passes it through a special electronic microprocessor to provide very clean, stable power—ideal for sensitive appliances and electronic devices.

Quiet and Campground Friendly
The iX Series full enclosure dramatically reduces sound levels.

Electronic Overload Protection
The iX Series is protected against damage caused by overloads.

Low Oil Shutdown
Your iX Series inverter generator is protected in case oil runs low. The engine will shut down automatically, preventing potential damage.

Lightweight and Compact
The iX Series is up to 40% lighter than a standard generator of equal watts. And the built-in handle makes it easy to move with minimal effort.

FlexPower™ Operation Modes
Use high mode for large loads or battery charging, or eco mode to save fuel and reduce sound levels even more.

At-a-glance Status Lights
LED lights on the iX Series control panel indicate system status.

Where Can I

Generac Portable Generators Are Available Nationwide

Perhaps a better question is where can't you buy a Generac portable generator. You'll find Generac portables at most home centers, many major retailers, e-commerce merchants, or one of our more than 5000 independent dealers across the United States.

Find a Dealer

Generac Stock Ticker

  • NYQ
  • GNRC
  • $37.75
  • 1/17/2017 4:02 PM EST