Portable Power
from Clean-burning LP Fuel

Generac LP Series

Choose clean, reliable liquid propane (LP) fuel for your household portable power needs. Generac’s LP Series features a smart design for easy operation.

Fueled by Clean-burning Propane

What are the Benefits of Liquid Propane Fuel?

Liquid propane (LP) fuel offers many advantages over gasoline in portable generator applications:

  • Clean: LP fuel is essentially non-toxic, and does not spill during refueling.
  • Reliable: LP fuel does not degrade over time and no stabilizers are needed, so tanks can be stored indefinitely.
  • Available: Since major storms can damage infrastructure, and because gas pumps cannot operate without electricity, gasoline might not be available during a power outage. LP fuel is available from a variety of other sources, including cylinder exchanges.

LP Series Features and Benefits

The LP Series portable generators combines all the convenience of safe, stable LP fuel with a breakthrough design that maximizes portability and ease of use.

LP Series <strong>Features and Benefits</strong>

Integrated Fuel Tank Holder
The LP Series incorporates the fuel tank holder into the chassis itself, eliminating the hassle of a stand-alone tank and the awkward fuel line that goes along with it. It can secure a 20 or 30 lb. LP fuel tank (not included).

Generac OHV Engine
Generac's own OHV engine features splash lubrication for long, reliable service.

Covered Outlets
When not being used, all LP Series outlets have this added protection from the environment and rugged working conditions.

Dolly-style Handle with Low Grab Bar
The LP Series is easy to maneuver and lift into vehicles for transport. Its handles fold down for compact storage.

Low Oil Shutdown
Your LP Series portable generator’s long-life Generac OHV engine is protected in case oil runs low. The engine will shut down automatically, preventing potential damage.

Heavy-duty, Never-flat Wheels
Helping to make your portable power that much more so, these wheels will let you take your LP Series portable generator across any terrain.

Where Can I

Generac Portable Generators Are Available Nationwide

Perhaps a better question is where can't you buy a Generac portable generator. You'll find Generac portables at most home centers, many major retailers, e-commerce merchants, or one of our more than 5000 independent dealers across the United States.

Find a Dealer