When you go camping or host an outdoor party, you need a portable source of electricity. Camping should be about stargazing—not gazing at your generator when it’s too loud. Parties should be buzzing with music—not the sound of a generator. That’s why Generac has quiet portable generators.
Did you know?
Generac has portable generators that are quiet without compromising power capabilities. The digital inverter converts power from DC to AC power through the alternator. The converted power along with varying engine speeds makes this unit nice and quiet. Don’t let your generator drown out the sound of laughter around the campfire.
The iQ2000 has a unique alternator, which makes it a quiet, smart generator option. You can also control the start, run, and stop functions quickly with the PowerDial. This quiet generator has three operating modes: Economy, Standard, and Turbo. You can heat up your coffee, dry your hair, or illuminate your tent in peace.
If quiet is your concern, the iQ2000 portable generator is a great solution. It has the power you need for your recreational activities. Its quiet operation won’t disturb other nearby campsites.