Portable Generator Products+-

Generac XD Series

Generac’s diesel portable generator is attracting greater attention due to its high efficiency, cost effective engine.

Power To Work

Generac’s XD Series diesel powered portable generator featuring True Power™ Technology, provides less than 6% total harmonic distortion for clean, smooth operation of sensitive electronics, tools and appliances; ideal for jobsites and agricultural applications.

XD Series Features and Benefits

This rugged, professional grade portable generator offers premium features that make it ideal for jobsites and agricultural applications.

XD Series <strong>Features and Benefits</strong>

Yanmar LW Series Engine
Air-cooled direct injection, industrial-grade diesel powered engine is more efficient, requires less maintenance and provides long life

Large Fuel Tank
Large-capacity steel fuel tank with incorporated fuel gauge provides durability and extended run times

Single Touch Electric Start
For easy start-up (battery not included)

Integrated Lifting Eye
Allows for easy transport and security on the jobsite

Idle Control
Conserves fuel and reduces noise

Hour meter
Hour meter tracks maintenance intervals

Where Can I

Generac Portable Generators Are Available Nationwide

Perhaps a better question is where can't you buy a Generac portable generator. You'll find Generac portables at most home centers, many major retailers, e-commerce merchants, or one of our more than 5000 independent dealers across the United States.

Find a Dealer