Heavy-duty Power
for Important Jobs

Generac XP Series

The professional-grade XP Series is the right tool for powering all the other tools on the job site.

The Workhorse in Portable Power

Tackle Every Project on the Job Site

Contractors and construction workers know that Generac’s rugged XP Series is designed with professional features and the durability needed to endure the rigors of the jobsite.

XP Series Features and Benefits

Generac’s professional-grade XP Series portable generators were engineered specifically with contractors and construction sites in mind.

XP Series <strong>Features and Benefits</strong>

Generac OHVI® Engine
Built specifically for generator use, Generac's OHVI engine incorporates full-pressure lubrication with an automotive-style spin-on oil filter for long engine life.

Idle Control
Because the XP Series generator's engine runs slower when no tools are being used, sound levels and fuel consumption are reduced

Large Steel Fuel Tank and Fuel Gauge
Extend running times and make refueling easier on your XP Series portable generator.

Covered Outlets
When not being used, all XP Series outlets have this added protection from the environment and rugged working conditions.

Heavy-duty, Never-flat Wheels
Helping to make your portable power that much more so, these wheels will let you take your XP Series portable generator across any terrain.

True Power™ Technology
Best-in-class power quality with less than 5% total harmonic distortion means clean, smooth operation of your sensitive tools.

Full-panel GFCI Protection
The XP Series meets OSHA requirements for GFCI protection.

Low Oil Pressure Shutdown
Your XP Series portable generator’s Generac OHVI engine is protected in case oil pressure runs low. The engine will shut down automatically, preventing potential damage.

Hour Meter
Track the usage of your XP Series portable generator, and monitor maintenance cycles.

Heavy Duty 1 1/4" Steel Tube Cradle
The cradle on the XP Series has been designed to protect your generator, even under the roughest conditions on the job site.

Where Can I

Generac Portable Generators Are Available Nationwide

Perhaps a better question is where can't you buy a Generac portable generator. You'll find Generac portables at most home centers, many major retailers, e-commerce merchants, or one of our more than 5000 independent dealers across the United States.

Find a Dealer

Generac Stock Ticker

  • NYQ
  • GNRC
  • $37.75
  • 1/17/2017 4:02 PM EST