XC SERIES
Professional Portable Generators

Generac’s XC Professional Series Portable Generators are the 2017 PTIA Award Winner in the Gas Generator Category. The PTIA awards occur annually and recognize the tools or products that are pushing or shaping the industry and that are truly innovative.

FOR 2017

The XC Series portable generator from Generac was voted into the top 4 in the 2017 Coolest Thing Made in Wisconsin contest presented by Wisconsin Manufacturers & Commerce. 

Image Only

Image Only Atl text

Portable Generators for Jobsite

XC Professional Series Portable Generators are engineered specifically for contractors and construction sites. Featuring Generac’s G-Force engine - the only pressure-lubed engine designed exclusively for generator use, providing reliable and durable best-in-class power on any jobsite.

Image Only

Diagram Atl text

MOBILITY


STEEL

THE ONLY PORTABLE GENERATOR DESIGNED FOR FORKLIFTS



Designed for easier lifting and transportation on jobsites by forklift or crane

* Two 8 Gauge Steel Plates

 


 



The Fork Lift Pocket fits up to 7” wide blades. Accommodating the majority of Class I, II, III,IV fork lift blades, making the XC the most mobile portable generator on the jobsite.

 

 


 

FITS
ROCKER



Reduces damage when transported by forklift
 

 



Features a one-handed locking mechanism for easy storage
 

 


FOLD-DOWN
NEVER FLAT SOLID WHEELS

 

Makes movement around the jobsite easy and efficient

 

 


CATALOGING



Allows unit to be tagged/cataloged for use in contractor or rental fleets

 


ALUMINUM

CONTROL PANEL & OTHER


OVERSIZED GLOVE-READY

 

Easy operation while wearing gloves

Image Only

Control Panel Atl text