Service
Loading...
Factory Service Training

Commercial II Training

Liquid-Cooled Gaseous Commercial Product - 150 kW & below.

5-Day Class

Monday - Thursday 8:00 a.m - 5:00 p.m. Friday 8:00 a.m. - 12:00 p.m. Class ends at noon on Friday

Course Prerequisite:

Satisfactory completion of Generac's Commercial I Training course required.

Laptop Required - with latest version of GenLink DCP Installed, Serial Cable (PN0F7707) required with Serial/USB adapter if required for your laptop.

Nightly homework and exercises.

Curriculum

Disclaimer

Commercial II Course Factory Cost $750.00
Class CodeDatesLocationStatus
COMF100909Oct 05 - 09, 2009Eagle, WICLOSED
COMF110609Nov 02 - 06, 2009Eagle, WICLOSED
COMF121109Dec 07 - 11, 2009Eagle, WICLOSED
CM2F011510Jan 11 - 15, 2010Eagle, WIRegister - 4 spots left
CM2F021210Feb 08 - 12, 2010Eagle, WIRegister - 10 spots left
CM2F031210Mar 08 - 12, 2010Eagle, WICLOSED
CM2F042310Apr 19 - 23, 2010Eagle, WIRegister - 12 spots left
CM2F050710May 03 - 07, 2010Eagle, WIRegister - 11 spots left
CM2F061110Jun 07 - 11, 2010Eagle, WICLOSED

Curriculum

Badge Commercial

Course Prerequisite:
Satisfactory completion of Generac's Commercial I Training course required.

  • Electrical  Safety
  • Electrical & Generator Theory
  • Fuel System - Natural  Gas, Liquid Propane - Vapor / Liquid
  • Ignition Systems
  • Transfer Switch Fundamentals - HTS, GTS Style and Associated Controls
  • Remote Annunciators / Remote Relay Panel / HUIO Modules
  • GenLink DCP Fundamentals *see above
  • Hands-on Adjustments and Calibrations:
    • Generator Controllers -  H Control Panels, Voltage Regulator
    • Transfer Switch Controllers - GTS & HTS control switches
  • Maintenance - Time Frames, Parts, Contracts
  • Start-Up Inspection and Forms - Perform a "walk through" start-up and fill out the appropriate forms
  • Installation:
    • Placement - Distance, Safety, Noise, Etc.
    • Fuel - Proper Volume, Pressure, Piping, Etc.
    • Wiring - Control, Output, Remote Panels, Battery Charger, Block Heater, Options
  • Sizing:
    • Non-Linear Loads - The effects of non-linear loads and how to size the unit accordingly
    • Motor Loads - The effects of "motor starting", "locked rotor amps", "SKVA" and how to size the unit to deal with this
  • Warranty - Policies & Procedures, how to properly fill out a claim, what needs a control number?
  • Parts - How to use OIS/Dealer Connection Web Access, where to get your parts, Scheduled Maintenance Kits
  • Use of Schematics & Wiring Diagrams

Disclaimer

Airline Reservations:
Airline reservations should be made to Milwaukee's General Mitchell International Airport (MKE). Transportation to and from Mitchell Airport is available via cab or shuttle service (Airport Connection www.mkelimo.com (800) 236-5450). Transportation is not provided by Generac.  Please allow three hours from the time the class finishes to return to the airport - one hour for transportation and two hours prior to return flight. Do not book your airline reservations until receiving your class confirmation via email.

 

Course Fees:
Fees include instruction, program materials, breakfast at hotel, lunch and accommodations. Transportation between the hotel and training center upon request can be arranged directly through the hotel upon check-in and is NOT included in the course fee. Cost subject to change.

 

Accommodations:
Accommodations are provided by Generac and are included in the course fee. All rooms are single occupancy except the Generac University which is double occupancy. Rooms are reserved from the night before the first day of class with check out being on the morning of the last day of the class. Extra nights are the responsibility of the student. Occupants are responsible for telephone charges, movies, etc. Upon confirmation of attendance, hotel location and directions will be sent the week prior to the class course.

Payment:
Purchase orders or credit card. Must have an existing account in good standing with Generac for purchase orders.

 

Transportation:
TRANSPORTATION IS NOT PROVIDED BY GENERAC. Your transportation to and from the Eagle Training Center can be set up directly through the Hotel once you receive your hotel confirmation number via email.

 

Miscellaneous:
No polyester clothing, all cotton clothing required. No shorts, tank tops or open-toed shoes allowed. No cell phones or pagers during class hours.

 

Cancellation Policy:
A fee of $100.00 will be charged for any reservations cancelled, rescheduled or changed up to 14 business days prior to the start of a training program. Our policy of limited enrollment makes it necessary to charge one half of the course fee for all reservations cancelled, rescheduled or changed. No refund applies to no-shows. Generac is responsible only for the return of the program fee if, for any reason, we cancel the scheduled service training program. All cancellations or changes must be sent in writing to servicetraining@generac.com or faxed to 262-544-5689.