Breadcrumbs

Home > Archive > Generac Expands Product Portfolio to Include Water Pumps
Generac Expands Product Portfolio to Include Water Pumps

Generac Expands Product Portfolio to Include Water Pumps

3/10/2015

New easy-to-use water pumps create a reliable solution for consumers’ emergency and maintenance needs

Generac recently introduced a new product line, featuring clean water and semi-trash pumps.

The pumps are designed, engineered, and manufactured to offer the most reliable water removal solution for homeowners, farmers, construction crews, and more. They can resolve various water transfer needs for  homeowners, such as draining water from swimming pools and ponds or removing water from basements. Contractors and other professionals will find the pumps useful for removing water from farm fields or alternative job sites as well. 

Homeowners and professionals will be impressed with the water pumps’ easy-to-use, all-inclusive design and packaging, which includes Easy Prime™, an innovative funnel and tethered priming cap design, for quick and easy priming. It also includes graphic onboard instructions, color-coded discharge, and suction ports with matching hoses; a complete accessory kit is also included.

The water pumps are available at retail outlets, outdoor power equipment dealers, wholesalers, and Specialty Tools & Fasteners Distributor Association members.

Clean Water Pump
Generac’s CW15K Clean Water Pump delivers the high-flow capacity users require to take on most pumping jobs, for just $299 MSRP. The pump can be used to remove standing water from basement floors, drain swimming pools, empty window wells, and more.

The CW15K features a powerful Generac 79cc OHV engine and a pump that can eject up to 80 gallons of water per minute. In addition, it has an all-inclusive kit, which features a 10-foot suction hose, 25-foot discharge hose, and a strainer (a $75 value).
Customers will welcome the intuitive and easy-to-use design features, which include:

  • Easy Prime™, an innovative funnel and tethered priming cap design for quick and easy priming
  • An ergonomic, soft-grip handle for easy transportation
  • Onboard instructions with icons of key touch points for easy setup
  • Color-coded suction and discharge points to ensure proper hose connections

Semi-Trash Pump
The ST20K is Generac’s semi-trash water pump and is built for tough water removal applications. It’s engineered to remove muddy and sandy water, and is available at just $399 MSRP.

The semi-trash pump is mounted in a durable, 1-inch frame and features a 208cc OHV engine with low oil shutdown.  A large, 3-gallon steel fuel tank is also included with an incorporated gauge, which provides up to five hours of runtime. The powerful pump can easily remove up to 158 gallons of water per minute, and a durable silicon carbide mechanical seal provides protection from abrasive materials. Generac also provides an all-inclusive kit, which contains a 12-foot suction hose, 25-foot discharge hose, and strainer (a $99 value).

Customers will find the ST20K pump intuitive and easy-to-use with characteristics such as:

  • Easy Prime™, an innovative funnel and tethered priming cap design for quick and easy priming
  • Large, 8-inch wheels with folding handle for easy transportation
  • Onboard instructions with key touch point icons for easy setup
  • Color-coded suction and discharge points to ensure proper hose connections