Breadcrumbs

Home > GN Archive > Archive > INTRODUCING OUR NEW LINE OF PRESSURE WASHERS
INTRODUCING OUR NEW LINE OF PRESSURE WASHERS

INTRODUCING OUR NEW LINE OF PRESSURE WASHERS

3/29/2016

As warm weather returns, lingering ice and snow will melt and plants will once again blossom. Most of us agree, these are good things, but there’s a downside to the end of winter, too. An impending thaw also reveals the ugly effects of a damaging winter: from salt deposits on your house and car to potential mold growth on your home’s exterior, the residual effects of winter can linger long after the cold is gone.

Considering the impact weather changes can have on your home and belongings, Generac continues to design and manufacture residential pressure washers that make it easy to revitalize the appearance of your home from one season to the next. And after a long and tumultuous winter, we are proud to present an all-new, affordable pressure washer. Featuring an ergonomic spray gun with Generac’s PowerDial™ technology, our new 3100 PSI unit allows users to easily choose between four application settings to immediately arrive at the ideal pressure for each of their desired cleaning tasks. Additionally, the spray gun’s easy-pull trigger significantly reduces fatigue during prolonged use.

Ideal for a full range of tasks, including heavy-duty chores, the 3100 PSI model with ergonomic PowerDial gun is one of three units in Generac’s new pressure washer line. A 2500 PSI unit, suitable for light-duty tasks such as cleaning patio furniture, as well as a 2800 PSI unit for medium-duty chores like cleaning decks and home siding, are included in the new line as well.

Built in the USA using domestic and foreign parts, other notable features of our new pressure washer models include the following:

  • Generac overhead valve (OHV) CARB compliant engine, approved for sale in California
  • 4 quick-change nozzle tips (0o, 25 o, 40 o, soap)
  • 25-foot non-marring high pressure hose to avoid kinks and damage
  • 1/2 gallon on-board detergent tank (2800 and 3100 PSI units only)
  • Integrated PowerDial™ gun (select 3100 PSI units only)
  • Never-flat, oversized wheels for easy maneuverability over rugged terrain and on stairs

Available through independent authorized dealers and participating retailers, pricing for the 2500-3100 PSI pressure washers starts at $279. To find a dealer or retailer closest to you, click here, or visit www.generac.com for more information.

Learn More
Explore our new pressure washer models
Interested in comparing different pressure washers? Gain insight from our comparison chart.