Breadcrumbs

Home > Archive > Introducing the Generac Synergy™
Introducing the Generac Synergy™

Introducing the Generac Synergy™

12/9/2014

The Synergy automatic backup generator is now available exclusively through Generac’s authorized dealer network. It’s extremely quiet, fuel efficient, and offers the cleanest power for modern electronics available on the market today.

Synergy is equipped with G-Flex™ technology, which allows the unit to vary its speed based on electrical demand. It will run slower – and quieter – when homeowners use less electricity. And during its weekly test exercise, owners will hear sound levels comparable to when they’re riding in a luxury vehicle. When the electrical demand is light, Synergy also uses less fuel, which reduces owners overall cost. And with less than 2.0% total harmonic distortion (THD), modern and sensitive electronics perform without interruption.

Generac’s cellular remote monitoring system, Mobile Link™, comes standard on Synergy. Mobile Link allows homeowners to view the status or maintenance requirements of the generator using a smartphone, tablet or computer anywhere in the world that has an Internet connection.  It also allows owners to receive push notifications to indicate status changes and arrange to share notifications with their dealer, and has an iOS® and Android™ app that is free and downloadable for customers on the iTunes® App Store, Google Play™ and the Amazon Appstore.

The starting price for the Synergy is $5,299 MSRP with a 200 amp service entrance-rated transfer switch for U.S. customers and with a 200 amp non-service entrance-rated transfer switch for customers in Canada.

Click here to learn more about Synergy and Generac, or here to speak with one of Generac’s authorized dealers.


All Generac Nation Newsletter Articles