Breadcrumbs

Home > Archive > Portable Power for Outdoor Enthusiasts Just Got a Lot Less Noisy
Portable Power for Outdoor Enthusiasts Just Got a Lot Less Noisy

Portable Power for Outdoor Enthusiasts Just Got a Lot Less Noisy

9/8/2015

Superior to the Competition: The all-new Generac iQ2000 provides quieter, smarter power wherever you go.

Generac’s new iQ2000 inverter power generator is third-party tested and proven to be quieter* than current market leader, Honda, ensuring that hunters, campers, and even tailgaters can savor the sounds of nature and conversation without compromising power. This highly-anticipated portable generator is now available at participating Generac partners for a low cost of just $799!

Generac didn’t just stop at sound either; users also benefit from the intuitive, fully functional LED dashboard, which shows fuel level status, remaining runtime and wattage use.

Known for product innovation, Generac designed the all-new iQ2000 with state-of-the-art sound mitigation technology coupled with advanced electronics, which greatly reduces noise and improves fuel consumption. As a result, the iQ2000 provides the ideal way to enjoy the benefits of modernized camping and outdoor activities without disturbing the sounds of nature or fellow campers.

Generac also made the iQ2000 extremely easy to operate with the innovative PowerDial™ that integrates the start/run/stop functions into one easy-to-use control. Plus, the Smart LED dashboard shows fuel level, remaining runtime, wattage use and generator status. Users won’t have to waste time during their outdoor activities trying to gauge the status of their generator; the iQ2000 will let them know when to refuel and easily identify available wattage.

For anyone looking to bring the comforts of the indoors along on their outdoor adventure (or for serious “glampers”) the iQ2000 features paralleling capabilities. Users can combine two generators for nearly double the power without sacrificing portability. So bring on the tent air conditioners, laptop chargers, and popcorn maker – the iQ2000 can make even the least outdoorsy users feel at home in the wild.

The iQ2000 portable inverter generator from Generac is now available through select retailer, dealer and ecommerce partners. Click here to locate the retailer or dealer closest to you.

*Based on independent lab tests using ISO 9614 to measure sound power levels vs. Honda EU2000i.
**Built in the USA using domestic and foreign parts

More articles from this issue

WIN big with Generac during National Preparedness Month

Generac Introduces Innovative Powerdial™ Control Pressure Washer

Portable Generator Maintenance Tips

PREPARE YOUR HOME AND FAMILY FOR WINTER STORMS

Generac Special offer