Breadcrumbs

Home > Global Monitor > June 2015 > New Product Introductions
New Product Introductions

New Product Introductions

5/27/2015

Cover every circuit all the time with Generac’s ATS Series - 50 Hz Transfer Switch
Generac is pleased to introduce the ATS Series, 50 Hz Transfer Switch, ideal for residential, commercial or light industrial applications. Customers can choose to cover every circuit all the time or only essential circuits when paired with a generator sized to your application.

Power Pact Generator

Features include:

  • Double Throw contactor, certified to the transfer switch standard IEC 60947·6·1 with electrically operated, mechanically held contracts for fast, positive connections
  • High endurance, interlocked contactor, 100% rated for both inductive and resistive loads
  • 160 millisecond transfer time
  • Single coil design
  • Main contacts are silver alloy to resist welding, sticking or pitting
  • Arc chutes designed for rapid dividing and arc splitting for faster quenching
  • Limited 3 year warranty

Click here to download the spec sheet.

Introducing the 50 Hz Protector® Series Diesel Generators
Versatile, adaptable and affordable diesel standby generators for homes and business
Generac is pleased to introduce the new 12kVA-50kVA diesel generator sets designed for residential and light commercial applications in the International market.

50 Hz Protector Series Diesel Generators

This new product introduction opens up new markets for many contractors because of the products ability to adapt to code, while remaining at a low cost. They are ideal for homes and businesses in areas without access to liquid propone or natural gas. 

The new diesel Protector Series units feature:

  • Evo1ution ™ Controller
  • Isochronous Electronic Governor
  • Smart battery Charger
  • UV/Ozone Resistant Hoses
  • + 1% Voltage Regulation
  • Integrated base tank provides up to 50 hours of run time
  • 3-Year limited Warranty.

To download the Protector Series Diesel Generator spec sheet, click here.


Generac Launches PowerPact Generator for Residential Use
The affordable, automatic alternative to portable backup power

Generac is excited to announce the launch of the PowerPact, an innovative and cost-effective 5.6kVA 50Hz automatic home backup generator. It provides backup power to essential circuits in your home, such as refrigerators, well pumps and select appliances. That’s not all. It’s also lightweight and compact, allowing for easy installation up to 18 inches away from a home*.

50 Hz Protector Series Diesel Generators

The PowerPact features a powerful Generac OHV engine that is designed specifically for generator use and provides long-lasting operation.  True Power™ technology offers less than five percent total harmonic distortion for clean and smooth operation of sensitive electronics and appliances, and a rugged, rust resistant galvanneal steel enclosure with RhinoCoat™ finish for superior weather protection.

Click here to learn more about the new PowerPact.

*Easy installation up to 18 inches away from a home unless otherwise directed by local building codes. Must also be located away from doors, windows and fresh air intakes.