• thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

iQ3500

Model #G0071270

Starting At

$1,299.00 MSRP Where To Buy

Add to My Products

Generac iQ3500. QUIETER. MORE POWERFUL. BEATS HONDA.

The iQ3500 portable inverter generator lets you bring power wherever you go – from tailgating parties to camping trips, the jobsite and beyond.

Ultra Quiet- 40% Quieter than Honda*- advanced inverter technology and enclosure design provide optimal quiet performance.

PowerRush™ ADVANCED TECHNOLOGY gives 16% more power than Honda** and delivers 50% more starting capacity allowing you to do more with less.***

Electric start with PowerDial™ has three operation settings integrated into one simple-to-use dial.

Generac's OHV engine with splash lubrication provides a long engine life.

Digital Smart LCD with hour meter tracks maintenance intervals.

Low-oil level shutdown automatically safeguards engine from damage.

USB Ports charge mobile devices including smartphones and tablets.

Economy Mode reduced noise and fuel consumption.

Parrallel-ready capability allows for connection of two inverter generators for twice the power.

Disclaimer * Over 5 dB(A) quieter than the EU3000is, based on independent third-party testing
**500 more starting watts than eu3000is, based on manufacturer’s specifications.
*** Increases electrical current upon demand; above rated output when starting electric motors.

Generac iQ3500. <strong> QUIETER. MORE POWERFUL. BEATS HONDA. </strong>

Product Features

Quieter. More powerful. Easy to start. The new iQ3500 inverter generator lets you bring power wherever life takes you. From tailgating parties to camping trips and beyond. The durable, yet lightweight design is specifically engineered for easy portability. The intuitive PowerDial™ integrates the start, run and stop functions into one simple-to-use dial, along with Electric Start (battery included) capability, all conveniently located for quicker startup. Select from two engine speeds, depending on your need, to significantly reduce noise and fuel consumption, or to maximize power response.

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from IQ3500 I just purchased a IQ3500. The unit came with everything needed less the gasoline. I read the manual and filled the unit with the provided oil, added 100% gas and fired it up. It started immediately and ran great. Ultra quite and very smooth. I plugged in some lights for a lite load and ran it for 1.5 hours. I shut it down and checked the oil level. I am very happy with my purchase. This is my second Generac generator that I own. My older one is an 11 year old 7500 watt and still runs like new. Thanks for building reliable products!
Date published: 2018-11-30
Rated 5 out of 5 by from IQ3500 I usually never purchase a new product for which I can not find other reviews. I purchased this generator for the portability and the compact size. I am 100% glad I bought this model. Started the first time, ran quieter than I expected. I am considering on purchasing a 2nd unit and hook them up parallel with each other.
Date published: 2018-10-03
  • y_2018, m_12, d_16, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_, sid_1299, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
iQ3500 is rated 5.0 out of 5 by 2.
  • y_2018, m_12, d_16, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.9
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_, sid_1299, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT