DIESEL GENERATORS

SD1000 and MD1000
  • Product Image
  • Alternate Image
  • Dimensions Image

1000kW Gemini Diesel Generator

SD1000 and MD1000

Configured vs. Standard »
Two complete generators in one enclosure. Generac’s Gemini twin pack genset features dual 500kW generators connected in parallel in one compact enclosure. A solution for when space-saving efficient power is needed. This solution uses 30% less space than a single 1 MW genset
  • 2 complete generators in one enclosure
  • 2 x 500kW paralleled using MPS digital paralleling controller
  • Redundancy (2 units)
  • Smaller footprint than a single 1000kW
MD1000 Gemini Spec Sheet

GENERAC 1000 KW DIESEL GENSET FEATURES & BENEFITS

GENERATOR <strong>ENCLOSURE</strong>

GENERATOR ENCLOSURE

Generac manufactures its own enclosures, ensuring each unit combines the highest level of durability, noise reduction, weather resistance, and streamlined design.
INDUSTRIAL <strong>ALTERNATOR</strong>

INDUSTRIAL ALTERNATOR

Generac industrial alternators are machine wound, machine inserted, and machine varnished for the ultimate in consistency.
POWER ZONE™ PRO SYNC  <strong>CONTROLLER</strong>

POWER ZONE™ PRO SYNC  CONTROLLER

First to market with buit in Wi-Fi, Bluetooth, and LAN connections – monitoring and control is always at your fingertips via mobile connected device – cell phone, tablet, or PC.

Learn more about POWER ZONE 
GENERATOR <strong>PARALLELING</strong>

GENERATOR PARALLELING

Generac's Modular Power Systems (MPS) boast a rate of up to 99.999% reliability, and are more cost-effective and flexible than single generators with the same load capacity.

ADDITIONAL RESOURCES

ALL ABOUT <strong>DIESEL FUEL</strong>

ALL ABOUT DIESEL FUEL

Learn more about why diesel fuel is the traditional and efficient choice for high kW applications as well as for facilities where code requirements call for on-site fuel storage.
About Diesel Fuel
SOLUTIONS <strong>BY INDUSTRY</strong>

SOLUTIONS BY INDUSTRY

Standby power solutions for data centers, hospitals, municipalities, and more. Large or small, find out more about what Generac Industrial Power can do for your business.
Find My Industry
POWER DESIGN PRO™ <strong>SIZING SOFTWARE</strong>

POWER DESIGN PRO™ SIZING SOFTWARE

Need help finding the right genset for your project? Power Design Pro incorporates over 50 years of power generation experience into an easy-to-use specifying program.
Get Power Design Pro

Find a Distributor

Find sales and service dealers

Location Filter

Select Your Country

Enter Your Location

Select Proximity

  1. Miles
loading...

Dealer Search Results