Diesel Generators - Configured

Select Power Range

Sort Order


80kW Diesel Generator

A sizable advantage, our 80 kW diesel generators are powered by rugged 4.5L engines.

  • Engine Size: Iveco/FPT 4.5L
  • Open Set Footprint:
    93.0" x 40.0" (2362.2mm x 1016.0mm)
  • Enclosed Footprint:
    112.0" x 41.0" (2844.8mm x 1041.4mm)*

*L2 sound attenuated enclosure

Product Details

60kW Diesel Generator

Don't be in the dark, use Generac's 60 kW generators powered by strong 4.5L diesel engines to keep the power on.

  • Engine Size: Iveco/FPT 4.5L
  • Open Set Footprint:
    93.0" x 40.0" (2362.2mm x 1016.0mm)
  • Enclosed Footprint:
    112.0" x 41.0" (2844.8mm x 1041.4mm)*

*L2 sound attenuated enclosure

Product Details