Gaseous Generators - Configured

Select Power Range

Sort Order


150kW Gaseous Generator (14.2L)

Supplying 150 kW of power, our natural gas generators featuring 14.2L engines can backup your investments in inventory and equipment.

  • Engine Size: Generac 14.2L
  • Open Set Footprint:
    127.95" x 52.93" (3250.0mm x 1344.5mm)
  • Enclosed Footprint:
    154.45" x 53.96" (3922.9mm x 1370.6mm)*

*L2 sound attenuated enclosure

Product Details

150kW Gaseous Generator (9.0L)

Durable and dependable that is why you can rely on Generac's 150kW natural gas generators, powered by industrial-grade 9.0L engines.

  • Engine Size: Generac 9.0L
  • Open Set Footprint:
    116.5" x 49.7" (2960.0mm x 1262.0mm)
  • Enclosed Footprint:
    143.0" x 50.4" (3632.9mm x 1280.1mm)*

*L2 sound attenuated enclosure

Product Details

130kW Gaseous Generator

Long-lasting 9.0L Generac engines provide reliable 130 kWs of power for demanding applications.

  • Engine Size: Generac 9.0L
  • Open Set Footprint:
    110.0" x 39.4" (2795.0mm x 1000.2mm)
  • Enclosed Footprint:
    144.53" x 40.46" (3671.0mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details