Gaseous Generators

Longer Runtimes and “Green” Fuel: Natural Gas Generators

Natural gas is becoming the preferred solution in many applications as it provides much longer runtimes, the permitting is easier, and units with natural gas have 90% fewer emissions compared to diesel generators. In addition, there is virtually no maintenance associated with natural gas generators, while diesel fuel requires conditioning annually.

Another advantage is that more AHJ’s are recognizing natural gas generators for sole off-site fuel choices because these generators rely on a strong underground pipeline network that is rarely impacted by weather. 

Generac is the expert in natural gas generators: with two Frost and Sullivan Awards and a recent CSE award for our 500 kW generators. Tested, trusted, and a bit disruptive: natural gas generators.

Select Power Range

Sort Order


150kW Gaseous Generator (9.0L)

Durable and dependable that is why you can rely on Generac's 150kW natural gas generators, powered by industrial-grade 9.0L engines.

  • Engine Size: Generac 9.0L
  • Open Set Footprint:
    116.5" x 49.7" (2960.0mm x 1262.0mm)
  • Enclosed Footprint:
    143.0" x 50.4" (3632.9mm x 1280.1mm)*

*L2 sound attenuated enclosure

Product Details

150kW Gaseous Generator (14.2L)

Supplying 150 kW of power, our natural gas generators featuring 14.2L engines can backup your investments in inventory and equipment.

  • Engine Size: Generac 14.2L
  • Open Set Footprint:
    127.95" x 52.93" (3250.0mm x 1344.5mm)
  • Enclosed Footprint:
    154.45" x 53.96" (3922.9mm x 1370.6mm)*

*L2 sound attenuated enclosure

Product Details

130kW Gaseous Generator

Long-lasting 9.0L Generac engines provide reliable 130 kWs of power for demanding applications.

  • Engine Size: Generac 9.0L
  • Open Set Footprint:
    110.0" x 39.4" (2795.0mm x 1000.2mm)
  • Enclosed Footprint:
    144.53" x 40.46" (3671.0mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

100kW Gaseous Generator

Durable and reliable, our 100 kW gaseous generators feature solid 9.0L engines to protect your property.

  • Engine Size: Generac 9.0L
  • Open Set Footprint:
    94.2" x 40.0" (2360.0mm x 1015.9mm)
  • Enclosed Footprint:
    111.81" x 40.46" (2840.0mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

80kW Gaseous Generator

Quick starting, rugged 8.0L Generac engines provide an abundant 80 kW for a variety of small businesses.

  • Engine Size: Generac 8.0L
  • Open Set Footprint:
    94.2" x 40.0" (2360.0mm x 1015.9mm)
  • Enclosed Footprint:
    111.81" x 40.46" (2840.0mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

70kW Gaseous Generator

Strength from rugged 6.8L industrial-grade engines providing 70 kWs of quality power.

  • Engine Size: Generac 6.8L
  • Open Set Footprint:
    92.9" x 40.0" (2360.0mm x 1015.9mm)
  • Enclosed Footprint:
    111.8" x 40.5" (2839.7mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

60kW Gaseous Generator

A sizable advantage, our 80 kW gaseous generators are powered by Generac's rugged 6.8L engines.

  • Engine Size: Generac 6.8L
  • Open Set Footprint:
    92.9" x 40.0" (2360.0mm x 1015.9mm)
  • Enclosed Footprint:
    111.8" x 40.5" (2839.7mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

50kW Gaseous Generator (5.4L)

Trust our 5.4L Generac engines to deliver the power you need to protect your essential operations providing 50 kW.

  • Engine Size: Generac 5.4L
  • Open Set Footprint:
    76.0" x 37.4" (1930.0mm x 949.9mm)
  • Enclosed Footprint:
    94.8" x 38.0" (2407.0mm x 965.1mm)*

*L2 sound attenuated enclosure

Product Details

50kW Gaseous Generator (6.8L)

Our impressive 6.8L engines deliver the performance you need with 50 kWs for virtually any light commercial application.

  • Engine Size: Generac 6.8L
  • Open Set Footprint:
    92.9" x 40.0" (2360.0mm x 1015.9mm)
  • Enclosed Footprint:
    111.8" x 40.5" (2839.7mm x 1027.8mm)*

*L2 sound attenuated enclosure

Product Details

45kW Gaseous Generator

Run on natural gas or propane with our durable 5.4L engine, providing 45 kW of power.

  • Engine Size: Generac 5.4L
  • Open Set Footprint:
    76.0" x 37.4" (1930.0mm x 949.9mm)
  • Enclosed Footprint:
    94.8" x 38.0" (2407.0mm x 965.1mm)*

*L2 sound attenuated enclosure

Product Details

40kW Gaseous Generator

Reliability and power are built into all our Generac 5.4L engines providing 40 kW to meet the needs of many light industrial applications.

  • Engine Size: Generac 5.4L
  • Open Set Footprint:
    76.0" x 37.4" (1930.0mm x 949.9mm)
  • Enclosed Footprint:
    94.8" x 38.0" (2407.0mm x 965.1mm)*

*L2 sound attenuated enclosure

Product Details

35kW Gaseous Generator

Our Generac engines are built for endurance, so our 5.4L engines will give you the reliability you need in our compact 35 kW natural gas generators.

  • Engine Size: Generac 5.4L
  • Open Set Footprint:
    76.0" x 37.4" (1930.0mm x 949.9mm)
  • Enclosed Footprint:
    94.8" x 38.0" (2407.0mm x 965.1mm)*

*L2 sound attenuated enclosure

Product Details