HTS TRANSFER SWITCHES

About HTS Transfer Switches

Generac HTS transfer switches are a microprocessor-based design for operation in conjunction with the PowerManager® H-100 or G-100 controller. HTS switches monitor utility voltage and frequency, and communicate via a RS485 communication link to the generator controllers.  External LED indicate switch position and source status. An external, 3-position test switch allows testing in either normal or fast mode without opening the cabinet.
 

PRODUCT SNAPSHOT

  • 100 – 2600 Amp
  • Open with Time Delay Neutral or In-Phase Transfer
  • Contactor
  • 2, 3, 4 Pole
  • NEMA 1, 12, 3R, 4 & 4X
  • UL1008 and CSA
  • Generator Controls Communications – H-100 and G-100
  • Non-Service Entrance Rated

For Additional Help

When choosing a system, you should work with a consulting or electrical engineer to consider all possible power transfer options to meet system performance and cost requirements, as well as your local Generac Industrial Power Distributor. 

Find your local distributor or call us at 1-844-ASK-GNRC or email ASKGNRC@generac.com to talk to a Generac technical sales representative.