Breadcrumbs

Home > Be Prepared

Image Only

During a Public Safety Power Shutoff, ALL customers serviced by an affected power line will have their power SHUT OFF.

Public Safety Power Shutoffs are already happening. What will you do when the power goes out?

It is critical that you have a plan in place for an extended power outage. It is critical that you have a plan in place for regular multi-day power outages throughout the Summer and Fall dry-season.

Rooftop Solar is a clean energy option for your backup power, when combined with a battery backup system. Without a battery backup system for your rooftop solar installation, you will still be out of power when the sun sets.

If you are looking at a brand new rooftop solar installation with battery backup, PWRcell can give you that battery backup that will keep your home powered 24/7 using the sun.

To request more information about a new rooftop solar installation with battery backup fill out the form below or call 800-711-6645 (8-5 pm ET, Monday-Friday.)


 

 

PWRcell integrates solar generation and smart battery storage using a single, powerful inverter. When the grid goes down, this system picks up the load and restores power to your home’s circuits in under a second. You may never notice that the grid is down!

Multi-day outages are no problem for PWRcell owners. Our system uses the most powerful smart battery on the market. With the ability to store up to 17.1kWh of energy, PWRcell has enough power, capacity and capability to ride out extended outages in comfort. When paired with a new solar installation, PWRcell can charge directly from the sun to power a home for days on end without grid power. Multiple batteries can be combined for even more power and more capacity should you need it.


Request Your FREE Quote Today

On a PWRcell Intelligent Energy Storage System



Or CALL 800-711-6645


8 am - 5 pm ET Monday-Friday