Breadcrumbs

Home > Resources and Tools > Engineer Resources > PowerConnect Newsletter > December 2013 > The Next Big Thing From Generac Is Here
The Next Big Thing From Generac Is Here

The Next Big Thing From Generac Is Here

12/1/2013

Generac is pleased to introduce the new 400 kW gaseous-fueled generator set - the largest gaseous-fueled unit in our portfolio. This model - available as a single unit (SG400) or as part of an MPS configuration (MG400) providing up to 6MW of power has been specially engineered and designed to make the most out of the benefits of natural gas. With our commitment to vertical integration, they are further powered by ingenuity.

Advances in our generator design make our spark-ignited engines run better and more reliably than competitive products, all while offering the maintenance benefits of natural gas—a smart fuel choice with far greater environmental appeal due to its overall reduced carbon footprint. When customers ask what the Generac difference is, we tell them, “Clarity!” That commitment means that we design and build our generators to overcome the challenges of applying off-the-shelf technologies meant for other products. That clarity also allows us to provide the broadest line of gaseous-fueled standby generators in the industry with increased durability, reliability and performance!

When we were asked for BIGGER solutions, we listened
And the newest member of our spark-ignited family comes packed with additional features and benefits to offer your customers more power and application flexibility. To view 400kW product specs, click here. To see other gaseous products from Generac, click here.

400kW Product Highlights

  • Powered by a Generac 21.9 L V12 turbocharged after-cooled engine
  • 400 kW standby power rating
  • 360 kW prime power rating
  • Advanced digital controls, fully integrated with user friendly access to alarm and generator operation information
  • MPS configuration scalable to 6 MW
  • UL2200 listed
  • CSA 22.2 certified
  • Factory EPA certified stationary emergency
  • SCAQMD certified
  • Available in open set and weather protective enclosures - level 1 and level 2 - that offer easy access and low sound emissions
  • Upsize alternator options for improved motor starting capabilities and less voltage drop