Breadcrumbs

Home > Resources and Tools > Engineer Resources > PowerConnect Newsletter > February 2014 > Generac Continues Leadership in Spark Ignited Solutions through Expansion of 350 kW
Generac Continues Leadership in Spark Ignited Solutions through Expansion of 350 kW

Generac Continues Leadership in Spark Ignited Solutions through Expansion of 350 kW

2/1/2014

Generac is pleased to announce the introduction of our 350 kW natural gas standby/*prime generator set. The 350 kW has become a popular size node fits well with our strategy to offer more natural gas solutions to meet every market need. This new genset will utilize the same Generac 21.9L engine as Generac’s recently released SG/MG400, while providing all the benefits of a natural gas solution.

As with all of Generac’s configured generator sets 100 kW and larger, this unit will also be available as a paralleled option. And consistent with all of our other natural gas solutions, is listed to UL2200 listed, CSA, EPA and SCAQMD certified, and will meet fuel inlet pressures of 7-14 in. H2O . To download Generac’s new whitepaper, “Understanding Natural Gas Fuel Reliability for Backup Power,” click here. And for more information on this and all products from Generac, please contact your local Generac Industrial Power dealer.

*prime power rating 315 kW