Support For Your 0055951

Questions? Call Us! 888-GENERAC

main product image


0055951

Model #:
0055951
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0055951
Description: OBS 27KW 2.4 120/240 1P NG AL

File Type Manual (PDF) Item Number Language
Install Manual CPL INSTALL MNL - NON-BRANDED 0F8751 EN
Owner Manual MANUAL 2.4L 22/27KW EPA CERTFD 0H1716 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Exploded View (Base) EV MOUNTING BASE 2.4L 0G8784 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0G3534 EN
Exploded View (Fuel System) EV FUEL SYSTEM 2.4L G2 22&27KW 0G8814 EN
Exploded View (KITS) EV BATTERY ACCESSORIES 0G8894 EN
Exploded View (Unit) AV R-200C 1800 RPM 2.4L 0H1433D EN
Install Manual INSTALL 2.4L C1 CPL 0G9370 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 2.4L G2 0G8885 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 0G8881 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 2.4L 22&27KW 0G8886 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 2.4L 0G8890 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0H1711 EN
Schematic Drawing SD 2.4L R-200C 0H1274 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram/Schematic Drawing WD 2.4L R-200C 0H1273 EN