About
Careers
Contact Us
ESG Report
Find a Dealer
Regions
United States and Canada
Africa
Asia
Australia
Europe
Latin America
Central America
Important Recall Information
Find A Dealer:
Homeowners
Products
Home Backup Power
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Solutions
Home Backup Power
Clean Energy
Virtual Power Plant Programs
Mobile Generators
Portable Backup Power
Get a Free Quote
Calculators
Home Standby Sizing
Portable Generator Sizing
Choosing a Pressure Washer
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Product Registration
Request Service for Home Standby Generators
Connect with Mobile Link
PWRcell and PWRview
Case Tracker
Parts & Accessories
Where to Buy
Find a Dealer
Residential/Commercial Sales & Service
Portable Generator Sales & Service
Pressure Washer Sales & Service
Late-model and Factory-services Products
Parts & Accessories
Resources
Power Outage Tracker
Power Outage Central
Preparing for an Outage
Hurricane Preparedness
Installing a Home Standby Generator
Business & Industry
Products
Business Standby
Industrial Generators
Mobile Generators
Light Towers
Heaters
Pumps
Solutions
Data Centers
Healthcare
Municipal
Telecommunications
Education
Manufacturing
Equipment Rental
Oil & Gas
Entertainment
Disaster Relief
Builder Industry
Generac Grid Services
Calculators
Power Design Pro
Mobile Products Calculators
Industrial Generator Heat Rate Calculator
Support
Industrial Power Manuals and Spec Sheets
Find Service for Industrial Power
Mobile Product Manuals and Spec Sheets
Mobile Product Warranty
Find Service for Mobile Products
Contact Us - Industrial Generators
Contact Us - Mobile Products
Where to Buy
Industrial/Commercial Sales & Service
Mobile Products Dealer Network
Resources
Industrial Generator Case Studies
Industrial Generator White Papers
Generac City
Mobile Products White Papers
Dealers & Installers
Products
Home Backup Power
Transfer Switches
Clean Energy
Portable Generators
Pressure Washers
Generac Chore
Parts & Accessories
All Products
Support
User Manuals
FAQs & Support Videos
Activate your Generator
Connect with Mobile Link
Clean Energy Installer Support
Where to Buy
Consumer Dealer Locator
Find a Distributor
Retail Partners
Resources
Professional Resources
Engineering Resources
Generac Professional Installation Programs
Installing a Home Standby Generator
Career Opportunities with Generac Dealers
Popular
Searches
Find an Owner's Manual
Find a Dealer for Service or Repair
Find Parts
What size generator do I need?
Job Openings
How do I connect my generator?
Help with Mobile Link
Breadcrumbs
Home
>
Service & Support
>
Online Product Support
Support For Your
RTSN400K3
Questions? Call Us!
888-GENERAC
RTSN400K3
Model #:
RTSN400K3
Add to My Products
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Overview
277/480V, 400A
277/480V, 400A
Rated Amperage:
400 AMP
Auto/Manual:
Automatic
For the most accurate results,
enter your serial number.
For help finding your serial number,
click here.
Manuals
Model Number:
RTSN400K3
Description:
TRANS SW 400A 277/480 3P NEMA3
File Type
Manual (PDF)
Item Number
Language
Owner Manual
MANUAL RTS 400A
0F6351
EN
Install Manual
INSTALL RTS 24 X 36 X 10
0F6401
EN
Install Manual
INSTALL DRAWING 400A/480V
0J2606
EN
Owner Manual
MANUAL RTS 400A
0F6351
EN
Parts Manual / EV (Unit)
EV 400A 1PHASE RTS
0F6274A
EN
Parts Manual / EV (Unit)
EV 400A 3PHASE RTS
0F6276A
EN
Parts Manual / EV (Unit)
EV 400A 480V XFER SWITCH
0J1006A
EN
Schematic Drawing
SD/WD XFRSW 3-POLE
0D3818
EN
Schematic Drawing
SD/WD XFRSW 2-POLE
0D3819
EN
Wiring Diagram
WD INTERCONNECTION RTS
0F6689
EN
Wiring Diagram/Schematic Drawing
WD/SD RTS 400A 480V
0J1777
EN
Spec Sheet
SPC SHT RTS 100-400A 3-PHASE
0186650SBY
EN
Unit Warranty Statement
WARR GPS XFRSW 5B RES/COM
0K3102
EN
Wiring Diagram/Schematic Drawing
SD XFERSW W 200A 600V 3P
0D4520
EN
Wiring Diagram/Schematic Drawing
WD/SD RTS 400A 480V
0J1777
EN
Accessories
Click to buy accessories