Support For Your 0052280

Questions? Call Us! 888-GENERAC

main product image


0052280

Model #:
0052280
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0052280
Description: 20KW 1.5 240 1PH STL CENTURION

File Type Manual (PDF) Item Number Language
Install Manual MANUAL INSTALL LIQUID COOLED 0F9849 EN
Owner Manual MANUAL XFER SWITCH 200A 250V 0E6347 EN
Exploded View (Unit) AV XFER SWITCH 100A 1.5 0E8403A EN
Install Manual INSTALL 200A 1.5 0E7081 EN
Parts Manual / EV (Unit) AV XFER SWITCH 200A 1.5 0E5782A EN
Wiring Diagram/Schematic Drawing WD/SD XFER SW 200A 2P 0E6093 EN
Owner Manual MANUAL 1.5L C1 CENTURION 0F7933 EN
Exploded View (Base) EV MTG BASE 1.5L CPL 0F7456 EN
Exploded View (Battery) EV BATTERY C1 CPL 0F7422 EN
Exploded View (Control Panel) EV CONBOX SPL PARTS 0F7352 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0F7356 EN
Exploded View (Fuel System) EV FUELSYS NG/LPV 1.5L CPL 0F7494 EN
Exploded View (Unit) AV R100 3600 RPM 1.5L 240V 0F7380D EN
Install Manual INSTALL 1.5/2.5L CPL 0F7555 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 1.5L CPL 0F7444 EN
Parts Manual / EV (Unit) EV ELEC GOV ASSY 1.5L 0A7216 EN
Parts Manual / EV (Unit) EV 1.5L COOLING SYSTEM 0F7466 EN
Parts Manual / EV (Unit) EV EXHAUST 1.5L C1 0F7492 EN
Parts Manual / EV (Unit) EV ALTCOMPRT 1.5L 0F8222 EN
Schematic Drawing SD 1.5L G2 CPL 3600 RPM 0F7419 EN
Unit Warranty Statement WARRANTY POLICY BELOW 50KW 0171360SVE EN
Wiring Diagram WD 1.5L COMMERCIAL PROD LINE 0F7132 EN