-
Max. Cont. Power (LP):
45 kW
-
Max. Cont. Power (NG):
45 kW
-
Max. Cont. Amps (LP):
188
-
Max. Cont. Amps (NG):
188
-
Main Line Circuit Breaker:
200 amps
-
Battery Type:
Group 26, 12V, 525CCA
-
Oil Type:
Check chart in manual
-
Oil Capacity:
4.0 quarts
-
Oil Filter Type:
Full flow spin-on
-
Oil Filter P/N:
0A86220296
-
Air Filter P/N:
0C8127
-
NG Consumption-50% :
373 ft3/hr
-
NG Consumption-100% :
720 ft3/hr
-
LP Consumption-50% :
148 ft3/hr
-
LP Consumption-100% :
286 ft3/hr
-
Spark Plug #:
G0698280296
-
Spark Plug Gap:
0.042-0.046 inches