Support For Your 0053261

Questions? Call Us! 888-GENERAC

main product image


0053261

Model #:
0053261
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0053261
Description: OBS 1.6 240 1P ST CENTURION

File Type Manual (PDF) Item Number Language
Install Manual INSTALL 200A 1.5 0E7081 EN
Install Manual MANUAL INSTALL LIQUID COOLED 0F9849 EN
Owner Manual MANUAL 1.6L C1 CENTURION 0G1261A EN
Exploded View (Base) EV MOUNTING BASE 1.6L 0G0754 EN
Exploded View (Battery) EV BATTERY 1.6L 0G0432 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0F7356 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G0769 EN
Exploded View (Unit) AV R-200 3600 RPM 1.6L 3-PHASE 0G1291D EN
Install Manual INSTALL 1.6L 20 & 25KW 0G1044 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G0429 EN
Parts Manual / EV (Unit) EV CONBOX SPECIAL PARTS 1.6L 0G0433 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G0435 EN
Parts Manual / EV (Unit) EV GOVERNOR ASSEMBLY 0G1231 EN
Parts Manual / EV (Unit) EV ENGINE COMMON PARTS 1.6L 0G3801 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 20/25KW 0G3802 EN
Unit Warranty Statement WARRANTY POLICY BELOW 50KW 0171360SVE EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram/Schematic Drawing WD 1.6L 2 POLE 0G0925 EN
Wiring Diagram/Schematic Drawing SD 1.6L 2 POLE 0G1042 EN
Parts Manual / EV (Unit) EV RTS 100A/120/240 3R ENC 0F6766A EN
Parts Manual / EV (Unit) EV RTS NEMA3R 200A/120/240V 0F6769A EN
Wiring Diagram WD INTERCONNECTION RTS 0F6941 EN