Support For Your 0052141

Questions? Call Us! 888-GENERAC

main product image


0052141

Model #:
0052141
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0052141
Description: 25KW 2.5 240 1PH STL CENTURION

File Type Manual (PDF) Item Number Language
Install Manual INSTALL 200A 1.5 0E7081 EN
Install Manual MANUAL INSTALL LIQUID COOLED 0F9849 EN
Owner Manual MANUAL 2.5L C1 CENTURION 0F7934 EN
Exploded View (Base) EV MTG BASE 2.5L 0F7416 EN
Exploded View (Battery) EV BATTERY C1 CPL 0F7422 EN
Exploded View (Control Panel) EV CONBOX SPL PARTS 0F7352 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0F7356 EN
Exploded View (Fuel System) EV FUELSYS NG OR LPV 2.5 0F7440 EN
Install Manual INSTALL 1.5/2.5L CPL 0F7555 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 2.5L 0F7423 EN
Parts Manual / EV (Unit) EV COOLING SYS 2.5L C1 0F7363 EN
Parts Manual / EV (Unit) EV EXHAUST 2.5L C1 0F7385 EN
Parts Manual / EV (Unit) EV ALTCOMPRT 2.5L C1 CPL 0F7491 EN
Unit Warranty Statement WARRANTY POLICY BELOW 50KW 0171360SVE EN
Wiring Diagram WD 2.5L COMMERCIAL PROD LINE 0F7104 EN
Wiring Diagram/Schematic Drawing SD 2.5L G3 CPL 1800 RPM 0F7420 EN
Parts Manual / EV (Unit) EV RTS 100A/120/240 3R ENC 0F6766A EN
Parts Manual / EV (Unit) EV RTS NEMA3R 200A/120/240V 0F6769A EN
Wiring Diagram WD INTERCONNECTION RTS 0F6941 EN