Breadcrumbs

Home > All Products > Generac Chore > Generac 28" Snow Blower
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Generac 28" Snow Blower

Model #SB13128GENG

For Pricing

Contact Dealer Where To Buy

Generac 28" Snow Blower



Additional Features


Integrated Control Panel - All functions are right at your fingertips with controls for speed, chute rotation, chute deflector, lights, heated handles and drive levers.

LED Headlights - Illuminates your path for early morning or night time operation.

8HP 252cc OHV Generac Engine - This cold-weather engine is designed specifically for extreme conditions.

Plug in Electric Start - Plug in, push a button, and you're up and running!

15’’x 4.8’’ Wheels with EZ-Turn Steering - The two axle shafts are free to drive independently and go wherever you guide the machine.

15’’ Impeller - The heavy-duty impeller is wider than most models with a smaller gap between the impeller and housing. This provides improved throwing distance and clearing performance.

28’’ x 21’’ Intake Housing - Sturdy 9-gauge steel scraper blade lets you clear right down to pavement.

2-Piece Skid Shoes - Clear with either a steel outer shoe bracket or a non-marring plastic inner shoe.
 
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;