Powerful G-Force Engine for the Toughest Terrain
The Generac PRO Tow-Behind Mower, with its powerful Generac G-Force engine, offers a floating, mulching deck for precision across all manner of terrain and protection against damage to the drivetrain. Capable of mowing up to 2 acres per hour, the Tow-Behind mower also offers a remote control for engaging and disengaging the blade from the driver’s seat. It is the top choice for projects large and small, thanks to its big-appetite brush bar, which feeds vegetation under the deck where it is swiftly mulched.