Breadcrumbs

Home > All Products > Generac Chore > Generac PRO 2" Semi-Trash Pump
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Generac PRO 2" Semi-Trash Pump

Model #6919-1

Starting At

$619.00 MSRP
Where To Buy

Transferring Water - Indoors and Outdoors

The Generac PRO 2-in. Semi-Trash Pump has the capability to meet all water transfer needs. Remove water from ponds or swimming pools. Get rid of unwanted standing water in farm fields and basements. Indoors or outdoors, from home to jobsite, this water pump gives you results.

Additional Features


Generac G-Force Engine- Durable and powerful.

Onboard Instructions- A label with demonstrative graphics makes using this pump simple.

Comfortable Carry Handle- The handle is designed with a soft, rubber grip.
 
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 140ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;