Breadcrumbs

Home > All Products > Generac PRO > Generac PRO 34 Ton Horizontal-Vertical Log Splitter
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Generac PRO Horizontal-Vertical Log Splitter

Model #WH25034GMNG

Starting At

$2,499.99 MSRP
Where To Buy

Powerful, Convertible Log Splitter

The Generac PRO Horizontal/Vertical Log Splitter with its powerful Generac G-force engine and steel piston compression seals provide 34 tons of force to split logs up to 30 in. in diameter and 35 in. long, year after year. The log splitter can be converted between vertical and horizontal modes in seconds and the 4-way wedge can be easily attached to create 4 logs from one split. This efficient log splitter can even be towed at speeds up to 45 mph, and the DOT tires ensure that it’ll be a smooth ride.



Additional Features


15.0 ft-lbs Generac G-Force Engine- Durable and powerful.

Rugged Hydraulics- The pump is designed with hydraulics that exert 3500 PSI in the cylinder.

Splits Longer Logs Than MostThe PRO log splitter can split logs up to 30 in. in diameter and 25 in. in length.

Short Cycle Time- 16 seconds to be exact.

Accessories (sold separately)