• thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

200A Service Entrance Rated Integrated Meter Transfer Switch

Model #RXUW200A3

Starting At

$1,219.00 MSRP

! IMPORTANCE NOTICE

Before selecting this switch, verify that it is approved by your local Utility Service Provider. Click here to view list of utility service providers by state.

Combining the meter socket and the automatic transfer switch, this Integrated Meter Service Entrance rated transfer switch is designed to be an all-in-one design that meets NEC® emergency disconnect requirements. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

Accessory Kit G0074100 can be use to make this switch Tamper Proof.

This switch features a 5 year limited warranty.   

200A Service Entrance Rated

Features

Smart Management Modules
These modules are essential to a Generac power management system. They work with your transfer switch, monitoring each selected circuit and automatically supplying power where it’s needed so you can get the most from your generator. A Generac power management system can use up to eight individual Smart Management Modules, depending on your needs. Just as important, you can set the load priority for each – putting you in control of which circuits matter most.

Tamper Proof Cover
Tamper proof assemble used with ringed style meter retainment.

Fifth Jaw Metering Kit
Includes all pieces to convert from standard four jaw meter socket into a 5 jaw meter socket.

To view all accessories, please click here.

We stand by our high-quality, innovative product design with a strong 5-year limited warranty.

LEARN MORE