Breadcrumbs

Home > For Homeowners

Image Only

Clean Energy for Your Home

Don't just harness the energy of the Sun - Store the sun's energy for when you need it. Rooftop solar WITH a battery backup is the solution for you.

It is critical that you have a plan in place for an extended power outage, possibly lasting several days. Rooftop solar by itself isn't a reliable backup power solution. Without a battery backup system for your rooftop solar installation, you will still be out of power when the sun sets. Rooftop Solar with a backup battery system is a clean energy option for your backup power.

If you are looking at a brand new rooftop solar installation with battery backup, the PWRcell Energy Storage System from Generac can give you that battery backup that will keep your home powered 24/7 using the sun. Plus PWRcell can be AC coupled, meaning it can be connected to most solar arrays, so you can utilize your existing solar system for whole backup home power.

Request a Free Quote

Generac has partnered with installers across the country, ensuring local support. Our experts are your one-stop-shop for your entire system. They begin by sizing the panels you need for your home, making sure you have the most optimal system possible to meet your needs. Then, based on your new panels, our expert installers will size your battery backup, verifying the system interacts flawlessly. Our team will be with you every step of the way, ensuring you make the most of your solar system.

For more information about a new rooftop solar installation with battery backup, complete the form below to request a free quote or call 800-596-7851 (8 am-5 pm ET, Monday-Friday).

Request a Free Quote

The PWRcell Energy Storage System integrates solar generation and smart battery storage using a single, powerful inverter. When the grid goes down, this system picks up the load and restores power to your home’s circuits in under a second. You may never notice that the grid is down!

Multi-day outages are no problem for PWRcell Energy Storage System owners. A single PWRcell battery cabinet can store up to 18kW of energy, and has enough power, capacity, and capability to power most homes during extended power outages. When paired with a new solar installation, PWRcell can charge directly from the sun to power a home for days on end without grid power. Multiple batteries can be combined for even more power and more capacity should you need it.

Your solar + battery system is custom designed with you in mind. Generac’s expert installers work with you to size and place your solar panels and your PWRcell Energy Storage System. PWRcell not only features more capacity and power than other smart batteries, it has unique performance characteristics that set it apart as well. Harbor’s “black-start” capability, for instance, makes the PWRcell Energy Storage System an ideal choice for backup duty. If the battery is ever completely depleted, the system can restart using solar power alone, without the help of the grid. This capability cannot be replicated with traditional AC coupled batteries.

To learn more about adding clean energy to your home complete the form below to request a free quote or call 800-596-7851 (8am-5pm ET, Monday-Friday).

Request a Free Quote