Help protect your home and family from power outages, plus save money on your utility bill with the Generac PWRcell, a revolutionary, fully integrated solar + battery storage system. PWRcell captures and stores energy from the sun using solar panels or the electrical grid. The stored energy stored can then be used to power your home during a utility power outage or during peak demand times when the cost of electricity is high, saving you thousands on your utility bill. Request your free, no-obligation quote today!
If you’re thinking about adding a solar + battery storage system, now is the time to do it! The federal homeowners’ solar tax credit (ITC) has been increased from 26% to 30% and extended through the year 2034. This will help eligible customers unlock additional average savings to offset the cost of their solar + battery storage system installation!
On top of the federal tax incentive, there may be state and city-level programs available to encourage solar + battery storage adoption. In most cases, state and local programs stack with the federal incentive, so you get to double-dip on your savings. Be sure to do your research and talk to your installer about possible local incentives so that you can take full advantage of any available savings.
Net metering (also known as net energy metering or NEM) is a solar incentive that allows you to store energy in the electric grid. When your solar panels produce more electricity than you need, that energy is sent to the grid in exchange for credits. Then, at night or other times when your solar panels are underproducing, you pull energy from the grid and use these credits to offset the costs of that energy. *“Using the solar investment tax credit for energy storage,” EnergySage. January 11, 2021 www.energysage.com/solar/solar-energy-storage/energy-storage-tax-credits-incentives/
Purchase a PWRcell Solar + Battery Storage System and receive a FREE ecobee Smart Thermostat Enhanced.*
SCHEDULE YOUR FREE QUOTE ►
View Terms and Conditions
There is absolutely no cost or obligation to purchase anything. Your information is strictly confidential and will not be passed on to any other party - shared only with a Generac dealer in your area for the purpose of your consultation.