Breadcrumbs

Home > Portable Power Station

The Generac Portable Power Stations

Turn Moments into Memories

Portable, practical, and powerful, the Generac Portable Power Station lets you take charge of the day, whether you need to energize an off-grid gathering, kickstart your workday, or keep the lights on when it matters most.

MEET THE GB1000 & GB2000

  • Clean, Emission-Free, Portable Power - Take it with you wherever you go, indoors or out.
  • Versatile Fast Recharging - Recharge from 0-80% in 2.1 hours from a wall outlet (GB1000). Also supports input from solar, car and generator. Combine charging methods for even faster recharge times.
  • Compact, Durable Design - Lightweight and easy-to-use with a durable enclosure, ergonomic handle, and on-board storage.
  • Multiple Output Types - Features AC and 12V DC outlets, USB ports and a 15W wireless charging pad for use with compatible devices.
  • Large Multi-Color 4.7" Display - View charge level, remaining runtime, and other key info at-a-glance.
  • Fast Solar Charging with Built-In MPPT Controller - No controller accessory needed. Solar panels to be sold separately.
View Technical Specs
Image showing Generac's Portable Power Station - GB1000

Make time for the simple things and don't worry about what it takes to bring your favorite creature comforts along. Or stay in control of a crisis when the power is out but life goes on. The Generac Portable Power Station brings the power you need both at home and on the road without the fuel costs, loud noises, or added hassle.

  • Recharges from a standard wall outlet in an estimated 2.1 hours from a 0-80% charge
  • Works in -4℉ to 104℉ temperatures, charges in 32℉ to 104℉
  • GB1000: Measures 14"L x 10"W x 12"H, 29 lbs.
  • GB2000: Measures 17"L x 10"W x 15"H, 43 lbs.
Where To Buy
Image showing a couple living in their van using a portable power station

Image showing a construction worker using a portable power station to power a table saw.

Get the job done right, meet those deadlines, and make something meaningful with your workday goals or DIY dreams. The Generac Portable Power Station is a life-saver for digital nomads, tradespeople on a jobsite, weekend warriors, and anybody who’s ready to trade in long extension cords for truly portable power that packs a serious punch.

  • AC-rated output running watts – 1600, AC maximum output starting watts - 3200
  • Outputs include 3 120VAC/13.3A AC-rated outputs, USB ports, 12V car port, and a 15W wireless charging pad
  • Management system has high/low temp, overload, over-voltage, under-voltage, and short circuit protection
Where To Buy

Embrace the freedom to go wherever the open road takes you, knowing that you have the power to make your dreams a reality. Bring your electronics along for the ride and don’t worry about drained batteries or a cell phone nearing 0%. Simply plug your charger directly into the Generac Portable Power Station and you’ll be ready to roll in virtually no time.

  • Compact, durable, and can be used indoor and outside
  • Onboard storage pouch to keep cords organized
  • Large multicolor 4.7" display to keep key info at-a-glance

Optional solar panels coming soon and sold separately.

View FAQs
 

Where To Buy
Image showing friends using a portable power station to power a blender.
Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Great product! Power went out. Used it to cook and then used it for the sump pump. It went all night and I then used it to make coffee. Very versatile and light. I really like this product.
Date published: 2023-03-04
Rated 5 out of 5 by from Perfect for the outdoorsman. As a Generac employee, I was invited to test the product in exchange for my honest feedback. I have used the gb1000 on two occasions. Took it for Deer gun season as a backup in case of generator issues. Thie second for ice fishing trip where we powered our fish finder and underwater camera. Came in handy as well for charging our cell phones. So much nicer than listening to a generator.
Date published: 2023-01-23
Rated 5 out of 5 by from Great for the outdoors! I was able to use my GB1000 in a few applications. I first used it to power our parade float in our city's holiday parade, and the unit outperformed my expectations! We had to wait longer than expected, but we still ended with plenty of battery to do it again! Second, I took it to the woods for hunting season, and again, it outperformed. I was very impressed with its battery capacity, almost silent operation, and functionality! As a bonus, it has a wireless phone charger on the top that protects your phone with the carrying handle! *Note- As a Generac employee, I was invited to test the product in exchange for my honest feedback
Date published: 2023-01-19
Rated 4 out of 5 by from Pretty Good for 1st Generation Product As a Generac employee, I was invited to test the GB1000 product in exchange for my honest feedback. ** PROS ** • Good layout of ports • Buttons worked well, and were “tactical” • Not to heavy, can carry around • Back pocket helpful • Display visually good • All cords included • Wireless cell phone charger good idea • Power Station can be disposed of by calling IASD • Packaging was well designed, very easy to unpack • Long Three-Year warranty • Weight of unit is reasonable for carrying with one hand • Internal fan has a nice hum to it, like white noise, could help put the kids to sleep while camping. :) ** CONS ** • USB Type A sockets are mounted upside-down • Internal AC power charging supply stopped working after 6 days of use. • Visual indicator that it is charging after it goes to sleep only works in the dark, (not visible in daylight) (maybe add an Orange LED to indicate charging) • Unit does not stay on at very low wattage levels, due to sleep mode. • AC power cord fit is very tight, feels like its ½ way in, and requires Herculean effort to push in/remove it. • Needs a separate “Quick-Start” Guide • Battery symbol info on Display seemed “un-reliable”, discharge times on display are about 14% higher than actual. • Actual weight is 6 % more (1.7 Lbs) than specified weight in Manual. • AC sockets are polarized, which is confusing because doesn’t make sense with no ground on Portable Power Station. • Ports, DC or AC, are not Delineated clearly, (maybe add some color). • AC and DC charging cords can be plugged into the unit outlet and inlet at the same time, nowhere in manual does it say not to do this.
Date published: 2023-01-17
Rated 5 out of 5 by from Exceptional Product I had the privilege to be able to test out this product at home as a Generac employee. I was very impressed with what I observed. The ease of use, portability, capability, and appearance were all high quality. I am pleased that Generac is offering a home product like this suitable for numerous situations and uses. Can carry/move at will, not be reliant on gas or propane (electric), and power anything from your phone to a refrigerator as needed. Thumbs up!
Date published: 2023-01-16
Rated 5 out of 5 by from Plenty of good features, efficient As a Generac employee, I was invited to test the product in exchange for my honest feedback. I took it up to northern Wisconsin this winter with some friends to stay at a cabin without electricity. The GB1000 worked like a charm! We even used it to keep a phone charged so we could watch the world cup. It delivered constant power to all small electronics we plugged into it and by the end of the weekend it was still at 98% battery capacity. Charging was incredibly easy with its ability to charge via AC plug power, car charger power, and solar power. The only negative things I have to say about it was that it would occasionally emit a little noise from its fan while charging or in use, and it was a little heavy.
Date published: 2023-01-11
Rated 5 out of 5 by from Best Present Ever! Picked up the new GB1000 and the box seemed super heavy. Once I pulled the unit from the packaging it was still a bit heavy but so small and easy to carry, even for an older gal like me! Plugged it in to charge up and it only took a couple of hours to fully charge. Then we used it to power our Christmas Tree and holiday music for the day! The best things about this power source are that it is totally silent, safe to use indoors, and it is safe to have around pets! My husband says, "best present ever!" Note: As a Generac employee, I was invited to test the product in exchange for my honest feedback.
Date published: 2022-12-19
Rated 5 out of 5 by from This battery is makes life better! This battery was used to hook up a DJ booth, and was super easy to use. The battery power was amazing. It was also used to charge my cell phone at the same time! This portable battery is an amazing option when you need power at your fingertips. Highly recommend!
Date published: 2022-12-15
  • y_2023, m_3, d_23, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_58
  • loc_, sid_GB1000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
GB1000 - G0080250 is rated 4.8 out of 5 by 58.
  • y_2023, m_3, d_23, h_22
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.34
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_58
  • loc_, sid_GB1000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 78ms
  • REVIEWS, PRODUCT