For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 8.5
Fuel Tank Capacity (l): 32
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: G-Force
Engine Size:
Length (in): 34.3
Length (cm): 872
Width (in): 28.6
Width (cm): 727
Height (in): 32.5
Height (cm): 825
Weight (kg): 110.2
Weight (lb): 243
Running Watts (W): 6500
Starting Watts: 8125
Run Time @@ 50% Load (hr): 14
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: