Offer redeemable only when customer schedules a free quote with Generac Power Systems’ Consumer Sales Team (not directly with the Generac dealer). Customer must also purchase a new and qualifying Generac automatic standby generator with a participating authorized Generac dealer*. Offer not available at retail, wholesale, or Ecom businesses where Generac Home Standby Generators are sold. Refurbished products are excluded from this offer. Generator must be installed and activated in order for the warranty to be applied. Proof of purchase along with other documentation may be required to be submitted to receive this offer. Individual prices may vary. Generac reserves the right to modify and/or rescind this offer at any time without notice. Offer valid only on qualifying purchases made in the United States (excluding American Samoa, Guam, Northern Mariana Islands, Puerto Rico and the U.S. Virgin Islands) and Canada.
Only the following Generac automatic standby generator models qualify for this special promotion: 7171, 7172, 7035
7036,7037,7038,7039,7042,7043,7171,7172,7173,7174,7175,7176,7177,7178,7209,7210,RG02224ANAX,RG02515ANAX,RG02724ANAX,RG03015ANAX,RG03224ANAX,RG03624ANAX,RG03824ANAX,RG04524ANAX,RG04524ANAC,RG04854ANAX,RG04854ANAC,RG06024ANAX,RG06024AVAX
For more details, contact Generac Power Systems’ Consumer Sales Team at 1-888-Generac (436-3722).
*A participating authorized Generac dealer is a member of Generac Power System’s PowerPlay Team. All quotes must be scheduled through Generac’s Consumer Sales Team, and all purchases must be made through a PowerPlay Team member to qualify for the promotion.