Firmware Updates
Get the latest firmware to unlock new features and improved performance, and to ensure proper operation with the new PWRcell ATS, SMMs, and 3.0kWh PWRcell Battery Modules.
TO UPDATE PRODUCT FIRMWARE, FOLLOW THESE THREE EASY STEPS:
1. Install, commission and register PWRcell system - reference the Quick Start Guide
2. Verify that the system is connected to the internet
3. Go here and follow the instructions to initiate an immediate firmware update
Your request will be serviced in the order that it is received and the update will be completed within 24hrs.
For questions or immediate assistance about firmware updates, call 1-855-395-7841
Hours of operation -Mon-Sat: 8:00am-8:00pm (EST)
Return to the Top of the Page