Power the entire home and manage up to four individual HVAC (24 Vac controlled) loads with the PWRcell ATS. When used in tandem with Generac Smart Management Modules (SMM) up to eight additional circuits can be controlled by the PWRcell Inverter. Make the most of your Generac solar + storage system with this comprehensive load management solution.
- Unlock whole home backup power capability for PWRcell solar + storage systems
- Manage up to four HVAC systems, and an additional eight circuits with optional Smart Management Modules (SMMs)
- Aluminum type 3R enclosure with durable finish for indoor or outdoor installation
- Heavy Duty Generac Contactor is an ETL recognized device, designed for years of
service and reliability
Download Spec Sheet
Need help designing your PWRcell whole home backup system?
Download the sizing worksheet here.