Support For Your 0055992

Questions? Call Us! 888-GENERAC

main product image


0055992

Model #:
0055992
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0055992
Description: 48KW 5.4 240 1P NG AL CENTUR

File Type Manual (PDF) Item Number Language
Install Manual CPL INSTALL MANUAL NON BRANDED 0H8218 EN
Wiring Diagram/Schematic Drawing ID RTSX 400A 0H7453 EN
Owner Manual MANUAL 48KW 5.4L CPL EPA 0J7768 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Exploded View (Air Cleaner) EV AIR CLEANER 0F9809 EN
Exploded View (Base) EV MTG BASE 5.4L G3 0J5600A EN
Exploded View (Enclosure) EV ENCLOSURE C2 2.4L G2 TURBO 0G8688 EN
Exploded View (Fuel System) EV FUELSYS 48KW 5.4L C2 0J5603A EN
Install Manual INSTALL 5.4L G3 48KW 0J7662 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 5.4L CPL R/H 0J5602A EN
Parts Manual / EV (Engine) EV ENGCOMPRT 5.4L CPL L/H 0J5602B EN
Parts Manual / EV (Unit) EV ALTCOMPRT DIRECT B-CAN 0J5599A EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 5.4L C2 0J5601A EN
Parts Manual / EV (Unit) EV EXHAUST 5.4L C2 CPL 0J5604A EN
Parts Manual / EV (Unit) EV BATT ACSRY 5.4L G3 W/O BATT 0J7828 EN
Parts Manual / EV (Unit) EV CONBOX C2 CPL 0J8319 EN
Schematic Drawing SD G5.4L G3 0J6686 EN
Wiring Diagram WD CPL ALTERNATOR 0H6342 EN
Wiring Diagram/Schematic Drawing WD G5.4L G3 0J6685 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 5.4L C2 CPL 0K8273 EN
Wiring Diagram WD CPL ALTERNATOR 0H6342 EN