Support For Your 0055940

Questions? Call Us! 888-GENERAC

main product image


0055940

Model #:
0055940
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: 0055940
Description: OBS 25KW 1.6 120/240 1P NG ST

File Type Manual (PDF) Item Number Language
Exploded View (Base) EV MOUNTING BASE 1.6L 0G3531 EN
Exploded View (Battery) EV BATTERY C1 1.6L 0G4067 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0G3534 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G4970 EN
Exploded View (Unit) AV R-200 3600 1.6L 0G4577D EN
Install Manual INSTALL C1 CPL 0G5116 EN
Install Manual CPL INSTALL MNL - NON-BRANDED 0F8751 EN
Owner Manual MANUAL 1.6L 25&30KW EPA CERTFD 0H0859 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Exploded View (Base) EV MOUNTING BASE 1.6L 0G3531 EN
Exploded View (Battery) EV BATTERY C1 1.6L 0G4067 EN
Exploded View (Enclosure) EV ENCLOSURE C1 CPL 0G3534 EN
Exploded View (Fuel System) EV FUEL SYSTEM NG/LPV 0G4970 EN
Exploded View (Unit) AV R-200A 3600 RPM G1.6L G11 0H4370D EN
Install Manual INSTALL C1 CPL 0G5116 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 3600 RPM 0G3425 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G3428 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G3535 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 0G4008 EN
Parts Manual / EV (Unit) EV ASSEMBLY STEPPER MOTOR 1.6L 0G4930 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0H1711 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD G1.6L G11 R-200A 0H4371 EN
Wiring Diagram/Schematic Drawing SD G1.6L G11 R-200A 0H4372 EN
Parts Manual / EV (Engine) EV ENGCOMPRT 3600 RPM 0G3425 EN
Parts Manual / EV (Unit) EV COOLING SYSTEM 1.6L 0G3428 EN
Parts Manual / EV (Unit) EV ASSEMBLY STEPPER MOTOR 1.6L 0G4930 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0G9743 EN
Parts Manual / EV (Unit) EV EXHAUST SYSTEM 1.6L 0G3535 EN
Parts Manual / EV (Unit) EV ALT COMMON PARTS 0G4008 EN
Parts Manual / EV (Unit) EV CONBOX C1 CPL 0G4980 EN
Schematic Drawing SD 1.6L 2 POLE 0G1042 EN
Wiring Diagram WD R-SERIES CPL ALTERNATOR 0F6839 EN
Wiring Diagram WD 1.6L R200A 0G9752 EN
Wiring Diagram/Schematic Drawing SD 1.6L R200A 0G9753 EN
Wiring Diagram/Schematic Drawing WD 1.6L 2 POLE 0G0925 EN