Support For Your RG04854JNAC

Questions? Call Us! 888-GENERAC

main product image


RG04854JNAC

Model #:
RG04854JNAC
Add to My Products
For the most accurate results, enter your serial number. For help finding your serial number, click here.

Manuals

Model Number: RG04854JNAC
Description: 48KW 5.4L 120/240 3P NG AL

File Type Manual (PDF) Item Number Language
Emissions Warranty Statement WARR STMNT EMSN LSI NR ST EN 0J9603 EN
Emissions Warranty Statement EPA WARRANTY EMSN STATEMENT EMSNWRNTY001 EN
Emissions Warranty Statement EPA WARRANTY EMSN SI EMSNWRNTY004 EN
Exploded View (Air Cleaner) EV AIR CLEANER 0K9331 EN
Exploded View (Alternator) EV CIRCUIT BREAKER C2 CPL 10000024294 EN
Exploded View (Alternator) EV ALT COMP COM PRTS C2 CPL 0K6518 EN
Exploded View (Base) EV BASEFRAME 5.4L G3 48KW C2 0K9995 EN
Exploded View (Battery) EV BATTERY ACSRY 5.4L G3 BATT 0K6576 EN
Exploded View (Control Panel) EV CONNECTION BOX C1 CPL 0K6829 EN
Exploded View (Control Panel) EV CONNECTION BOX C2 CPL 0K3011 EN
Exploded View (Control Panel) EV CONNECTION BOX C2 CPL 10000031071 EN
Exploded View (Enclosure) EV ENCLOSURE C2 10000024888 EN
Exploded View (Engine Parts) EV COOLING SYSTEM 5.4L C2 0K8243 EN
Exploded View (Fuel System) EV FUELSYS 48KW 5.4L C2 0K6498 EN
Install Manual MNL INSTALL PROT GAS NON-BRAND 0K8419 EN
Install Manual INSTALL CPL PROT G5.4L C2 48KW 0K9243 EN
Owner Manual MNL OWNER'S PROT GAS NON-BRAND 0K8185 EN
Parts Manual / EV (Engine) EV ENGINE COMMON PARTS 5.4L C2 0K6527 EN
Parts Manual / EV (Unit) EV EXHAUST 5.4L C2 CPL EM 0J5604B EN
Schematic Drawing SD G5.4L G3 PROTECTOR W/ES 10000030718 EN
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 FR 0L0036FR FR
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 0L0036SBY EN
Spec Sheet SPEC SHEET PROTECTOR QS22-27-32-38 SP 0L0036SP ES
Unit Warranty Statement STMNT WNTY RES/COM AFTER 2013 0L0258 EN
Wiring Diagram WD CPL ALTERNATOR 0H6342 EN
Wiring Diagram/Schematic Drawing WD G5.4L G3 PROTECTOR W/ES 10000030729 EN