Breadcrumbs

Home > All Products > Generac Chore > XC3000-7725
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Generac PRO 3" Trash Pump

Model #7725

Starting At

$1,599.00 MSRP Where To Buy

Add to My Products

GENERAC PRO XC3000P TRASH PUMP

The Generac PRO XC3000P Trash Water Pump is designed from the ground up to take on tough commercial water removal applications. Specifically engineered to handle muddy, sandy, sediment filled water with solids up to 1.2” thick, the XC3000P is powered by a 265cc Generac G-Force engine that pumps up to 350 gallons per minute. With features such as a fully wrapped, heavy duty 11 gauge steel frame, steel lifting pocket, aluminum engraving plate and durable silicon carbide mechanical seal, the XC3000P is ideal for the toughest, jobsite based water removal applications.

Features






 

Additional Features

Generac G-Force 265cc OHC Engine - With low-oil shutdown protection

Large 2.9 Gallon Steel Fuel Tank - With incorporated fuel gauge provides up to 4.3 hours of run time

Steel Lifting Pocket - Designed for easier lifting and transportation on jobsites by crane or forklift

Engraving Plate - Allows unit to be tagged /cataloged for use in contractor and rental fleets

Color-coded Suction and Discharge ports - To ensure the correct hose connections. (Blue = Discharge; Green= Suction)

Onboard Instructions - With icons of key touch points make this pump easy to use

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Best trash pump We do alot of commercal and industrial plumbig work, live repairs, etc and this pump is hands down the best trash pump I've used. Will handle solids well and pumps mud and dirt like a champ. First pull start every time, and by far my favorite part is the check valve on the suction....nevr loses prime or dumps water back into the hole like many pumps do. Worth the money. Only thing i changed was installing camlocks on the hose connections to make a quick set up.
Date published: 2022-08-05
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_, sid_XC3000P, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
XC3000-7725 is rated 5.0 out of 5 by 1.
  • y_2024, m_4, d_29, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_, sid_XC3000P, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 95ms
  • REVIEWS, PRODUCT